QAA27

Room unit with room temperature sensor and setpoint readjuster -3…3 K

Stock no. BPZ:QAA27

Stock no. BPZ:QAA27

Additional info

For Synco™, Desigo™ PX and Desigo™ RXA applications

Attribute

Value

Setpoint readjustment range

-3…3 K

Sensing element, temperature

LG-Ni1000

Measuring range, temperature

0...50 °C

Time constant

7 min

Connection, electrical

Screw terminals

Degree of protection

IP30

Dimensions (W x H x D)

90 x 100 x 36 mm