QAA20..1

Room temperature sensor, active

Stock no. BPZ:QAA20..1

Stock no. BPZ:QAA20..1

Attribute

Value

Measuring range, temperature

0...50 °C

Measurement accuracy

at AC 24 V in the range of, -25 °C...+25 °C ± 0.75, -50 °C...+50 °C ±0.9 K

Time constant

7 min

Connection, electrical

Screw terminals

Degree of protection

IP30

Dimensions (W x H x D)

90 x 100 x 36 mm

Product Variants