QAA2030

Room temperature sensor NTC10k

Stock no. BPZ:QAA2030

Stock no. BPZ:QAA2030

Attribute

Value

Sensing element, temperature

NTC 10k

Measuring range, temperature

0...50 °C

Measurement accuracy

At 0...50 °C: ±0.8 K

Time constant

7 min

Connection, electrical

Screw terminals

Degree of protection

IP30

Dimensions (W x H x D)

90 x 100 x 32 mm