FT-TP/400

Immersion temperature sensor 400 mm, Pt100, direct immersion

Stock no. BPZ:FT-TP/400

Stock no. BPZ:FT-TP/400

With connecting head to DIN.

No protection pocket required.

Attribute

Value

Sensing element, temperature

Pt100

Measuring range, temperature

-100...450 °C

Time constant

Air v = 1 m/s: <100, Water v = 0,4 m/s: <5 s (faulty format)

Immersion length

400 mm

Material, immersion pocket

Stainless steel

Connection, electrical

Screw terminals

Type of fixing

Protection pocket G ½ "

PN class

PN 40

Degree of protection

IP54

Dimensions (W x H x D)

60 x 80 x 85 mm