FK-TP/200

Duct temperature sensor Pt100, for high temperature

Stock no. BPZ:FK-TP/200

Stock no. BPZ:FK-TP/200

With connecting head to DIN.

No protection pocket required.

Additional info

Supplied complete with mounting flange.

Attribute

Value

Sensing element, temperature

Pt100

Measuring range, temperature

-60...300 °C

Signal output temperature

Pt100

Measurement accuracy

At -60...300 °C: ±1.8 K

Time constant

<100 s at v = 1 m/s (faulty format)

Immersion length

200 mm

Material, immersion pocket

Stainless steel

Connection, mechanical

Flange

Connection, electrical

Screw terminals

Type of fixing

Flange

Degree of protection

IP54

Dimensions (W x H x D)

60 x 80 x 83 mm