FGT-PT1000

Flue gas temperature sensor Pt1000

Stock no. BPZ:FGT-PT1000

Stock no. BPZ:FGT-PT1000

For measuring the flue gas temperature in flueways.

Attribute

Value

Sensing element, temperature

Pt1000

Measuring range, temperature

-20...400 °C

Immersion length

65 mm

Material, immersion pocket

Sensor sleeve, stainless steel

Connection cable

2-wire, 1.5 m, teflon with steel wire mesh

Cable length

1.5 m

Material

Stainless steel V4A

Dimensions (W x H x D)

150 x 80 x 30 mm