Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QBM4100-1U

Air duct differential pressure sensor, with calibration certificate

Stock no. S55720-S251

Stock no. S55720-S251

For use with air and nonaggressive gases. For extremely demanding accuracy and high requirements. With diaphragm sensing element.

Additional info

CE-, UL listed.

Supplied complete with PVC connecting tube of 2 m.

Accessories for QBM41 are identical to those for QBM3...

Attribute

Value

Operating voltage

DC 8...33 V

Analog output, signal

DC 4...20 mA

Sensing element

Pressure diaphragm

Pressure conneciton

Connecting branch, 6.2 mm dia.

Connection, electrical

Screw terminals

Mounting position

Membrane vertical, pressure connection nipples at the bottom

Display

no

Measuring range, pressure

-50…50 Pa

Degree of protection

IP54

Dimensions (W x H x D)

186 x 86 x 49 mm