Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QBM2030..

Differential pressure sensor, DC 0...10 V

Stock no. BPZ:QBM2030..

Stock no. BPZ:QBM2030..

With pressure-linear characteristic.

For use with air or nonaggressive gases, for general HVAC applications. With diaphragm sensing element and selectable pressure measuring ranges.

Additional info

Supplied complete with set of 2 air duct connectors

and PVC tube of 2 m.

Attribute

Value

Operating voltage

AC 24, DC 13.5...33 V

Power consumption

0.5 VA

Analog output, signal

DC 0...10 V

Sensing element

Pressure diaphragm

Time constant

1 s

Pressure conneciton

Connection branch, 6.2 mm dia.

Connection, electrical

Screw terminals

Degree of protection

IP42

Dimensions (W x H x D)

92 x 94 x 49 mm

Product Variants