Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QBE64-DP4

Differential pressure sensor for liquids and gases (DC 0…10 V) 0…400 kPa

Stock no. BPZ:QBE64-DP4

Stock no. BPZ:QBE64-DP4

For slightly aggressive liquids and gases (wider measuring range than QBE63-DP...). With threaded connections G1/8".

Including mounting bracket and 2 screwed fittings for copper pipe, 6 mm dia.

Additional info

Not suitable for use with ammonia or freones.

Attribute

Value

Operating voltage

AC 24, DC 18...33 V

Analog output, signal

DC 0...10 V

Pressure conneciton

Internal thread 1/8 "

Connection cable

3-wire

Cable length

1.5 m

Connection, electrical

Cable

Medium temperature

-15...80 °C

Max. permissible pressure

Both sides: 25 bar

Mounting position

any

Measuring range, pressure

0…4, 0…400 bar

Degree of protection

IP65

Dimension (Ø x L)

40 x 89 mm