Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QBE63-DP02

Differential pressure sensor for liquids and gases (DC 0…10 V) 0…20 kPa

Stock no. BPZ:QBE63-DP02

Stock no. BPZ:QBE63-DP02

For slightly aggressive liquids and gases, highly resistant to overpressure. With threaded connections G1/8"

Supplied complete with mounting bracket.

Additional info

Not suitable for use with ammonia or freones.

Attribute

Value

Operating voltage

AC 24, DC 20...30 V

Analog output, signal

DC 0...10 V

Pressure conneciton

Internal thread G 1/8 "

Connection, electrical

Screw terminals

Medium temperature

-10...80 °C

Max. permissible pressure

10 bar

Mounting position

any

Measuring range, pressure

0…20 kPa

Degree of protection

IP65

Dimension (Ø x L)

65 x 94 mm