Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QBE61.3-DP..

Differential pressure sensor for liquids and gases

Stock no. BPZ:QBE61.3-DP..

Stock no. BPZ:QBE61.3-DP..

For slightly aggressive liquids and gases, highly resistant to overpressure. Suitable for use with hot water and chilled water.

With threaded connections G½" and wall mounting bracket.

Additional info

Not suitable for use with ammonia or freones.

Summary

For a smaller measuring range see QBE63-DP...

Note on max. permissible pressure: overpressure on one side.

Attribute

Value

Operating voltage

AC 24, DC 18...33 V

Analog output, signal

DC 0...10 V

Sensing element

Pressure diaphragm

Pressure conneciton

External thread G ½ "

Connection, electrical

Screw-free terminals

Medium temperature

-15...80 °C

PN class

PN 40

Mounting position

Any

Degree of protection

IP54

Dimensions (W x H x D)

126 x 135 x 60 mm

Product Variants