Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QBE3100-D10

Differential pressure sensor for liquids and gase (4…20 mA) 0…10 bar

Stock no. S55720-S183

Stock no. S55720-S183

For slightly aggressive liquids and gases. With threaded connections G1/8".

Including mounting bracket and 2 screwed fittings for copper pipe, 6 mm dia.

Additional info

Not suitable for use with ammonia or freones.

Attribute

Value

Operating voltage

DC 11...33 V

Analog output, signal

DC 4...20 mA

Pressure conneciton

Internal thread G 1/8 "

Connection, electrical

Plug-in connection

Medium temperature

-15...80 °C

Max. permissible pressure

50 bar

Measuring range, pressure

0…10, 0…1 bar

Degree of protection

IP65