Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Differential pressure sensor for liquids and gase (0…10 V) 0…10 bar

Stock no. S55720-S177

Stock no. S55720-S177

For slightly aggressive liquids and gases. With threaded connections G1/8".

Including mounting bracket and 2 screwed fittings for copper pipe, 6 mm dia.

Additional info

Not suitable for use with ammonia or freones.



Operating voltage

AC 24, DC 18...33 V

Analog output, signal

DC 0...10 V

Pressure conneciton

Internal thread G 1/8 "

Connection, electrical

Plug-in connection

Medium temperature

-15...80 °C

Max. permissible pressure

50 bar

Measuring range, pressure

0…10, 0…1 bar

Degree of protection