Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QBE2004-P10U

Pressure sensor for refrigerants (0…10 V) -1…9 bar

Stock no. S55720-S310

Stock no. S55720-S310

With internally threaded pressure connection UNF7/16-20.

Additional info

For use with all media, including ammonia.

Attribute

Value

Operating voltage

AC 24, DC 16...33 V

Current consumption

<4 mA (faulty format)

Analog output, signal

DC 0...10 V

Time constant

<2 ms (faulty format)

Pressure conneciton

Internal thread UNF7/16-20

Connection cable

3-wire

Cable length

1.5 m

Connection, electrical

Cable

Medium temperature

-40…135 °C

Max. permissible pressure

3 x scale end value (FS)

Mounting position

Any

Measuring range, pressure

-1…9, -100…900 bar

Degree of protection

IP67

Dimension (Ø x L)

24 x 68 mm