Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QBE2003-P..

Pressure sensor for neutral and slightly aggressive liquids and gases (0…10 V)

Stock no. BPZ:QBE2003-P..

Stock no. BPZ:QBE2003-P..

With threaded connection G½" and plug DIN EN175301-803A

Additional info

Suited for use with oil-containing media.

Attribute

Value

Operating voltage

AC 24, DC 12...33 V

Analog output, signal

DC 0...10 V

Time constant

<2 ms (faulty format)

Pressure conneciton

External thread G½ "

Connection, electrical

Plug-in connection

Medium temperature

-15…125 °C

Max. permissible pressure

2.5 x scale end value (FS)

Mounting position

Any

Degree of protection

IP65

Dimension (Ø x L)

24 x 101 mm

Product Variants