QXA2604

Condensation monitor, AC 230 V, with remote sensor head (cable length 1.5 m)

Stock no. S55770-T328

Stock no. S55770-T328

For monitoring and preventing condensation in buildings with chilled ceilings or in ventilation, air conditioning and heating plant.

Attribute

Value

Power consumption

4 VA

Digital outputs

1-pin, Potential-free, Changeover contact

Switching point

92 ±4 % r.h.

Degree of protection

IP54

Connection, electrical

Spring-type terminal

Digital output, switching voltage

AC 230 V

Digital output, switching current

1 A

Dimensions (W x H x D)

72 x 76 x 43 mm