Condensation monitor, AC/DC 24 V

Stock no. S55770-T325

Stock no. S55770-T325

For monitoring and preventing condensation in buildings with chilled ceilings or in ventilation, air conditioning and heating plant.



Power consumption

1 VA

Digital outputs

1-pin, Potential-free, Changeover contact

Switching point

92 ±4 % r.h.

Degree of protection


Connection, electrical

Spring-type terminal

Digital output, switching voltage

AC 1…30 V / DC 1…30 V

Digital output, switching current

DC 0.001…0.5 A / AC 0.001…1 A

Dimensions (W x H x D)

72 x 76 x 43 mm