QFM81.2

Duct hygrostat, setpoint setting range 15...95 % r.h.

Stock no. BPZ:QFM81.2

Stock no. BPZ:QFM81.2

On / off hygrostat with humidity sensor.

External setpoint adjustment.

Additional info

Supplied complete with mounting flange.

Attribute

Value

Immersion length

130...156 mm

Setpoint setting range

15...95 % r.h.

Digital outputs

1-pin, Potential-free, Changeover contact

Switching differential

4 % r.h.

Dimensions (W x H x D)

73 x 140 x 64 mm

Degree of protection

IP30

Digital output, switching voltage

AC 250 V

Digital output, switching current

5 (3) A