QFM4101

Duct sensor for humidity (4...20mA) with calibration certificate

Stock no. BPZ:QFM4101

Stock no. BPZ:QFM4101

For relative humidity and temperature

Attribute

Value

Operating voltage

DC 13.5…35 V

Measurement range humidity

0...100 % r.h.

Measurement accuracy

Humidity at 0...100 % r.h. and 23 °C: ±2, Temperature, at 15...35 °C: ±0.6, Temperature, at 40...70 °C: ±0.8 % r.h.

Time constant

Humidity: <20, Temperature in with 2 m/s moved air: <3.5 s (faulty format)

Immersion length

90...206 mm

Connection, electrical

Round connector

Type of fixing

Flange

Signal output humidity

DC 4...20 mA

Degree of protection

IP65

Dimensions (W x H x D)

80 x 117 x 39 mm