QFM31..D

Duct sensors for rel. humidity / temperature for demanding requirements

Stock no. BPZ:QFM31..D

Stock no. BPZ:QFM31..D

For relative humidity and temperature.

Attribute

Value

Measuring range, temperature

0...50, -35...35, -40...70 °C

Measurement range humidity

0...100 % r.h.

Measurement accuracy

Humidity at 0...100 % r.h. and 23 °C: ±2, Temperature, at 15...35 °C: ±0.6, Temperature, at 40...70 °C: ±0.8 % r.h.

Time constant

Humidity: <20, Temperature in with 2 m/s moved air: <3.5 s (faulty format)

Immersion length

90...206 mm

Connection, electrical

Screw terminals

Type of fixing

Flange

Display

LCD

Degree of protection

IP65

Dimensions (W x H x D)

80 x 88 x 39 mm

Product Variants