QFM3160D

Duct sensor for humidity (DC 0...10 V) and temperature (DC 0...10 V) for demanding requirements, with display

Stock no. BPZ:QFM3160D

Stock no. BPZ:QFM3160D

For relative humidity and temperature

Attribute

Value

Operating voltage

AC 24, DC 13.5...35 V

Sensing element, temperature

DC 0...10 V

Measuring range, temperature

0...50, -35...35, -40...70 °C

Measurement range humidity

0...100 % r.h.

Measurement accuracy

Humidity at 0...100 % r.h. and 23 °C: ±2, Temperature, at 15...35 °C: ±0.6, Temperature, at 40...70 °C: ±0.8 % r.h.

Time constant

Humidity: 20, Temperature: 20 s

Immersion length

90...206 mm

Connection, electrical

Screw terminals

Type of fixing

Flange

Signal output temperature

DC 0...10 V

Signal output humidity

DC 0...10 V

Display

LCD

Degree of protection

IP65

Dimensions (W x H x D)

80 x 88 x 39 mm