QFA41..D

Room sensors for rel. humidity / temperature for demanding requirements, with calibration certificate

Stock no. BPZ:QFA41..D

Stock no. BPZ:QFA41..D

For relative humidity and temperature

Attribute

Value

Measuring range, temperature

0...50, -35...35, -40...70 °C

Measurement range humidity

0...100 % r.h.

Measurement accuracy

Humidity at 0...100 % r.h. and 23 °C: ±2, Temperature, at 15...35 °C: ±0.6, Temperature, at 40...70 °C: ±0.8 % r.h.

Time constant

Humidity: <20, Temperature: <8.5 s (faulty format)

Connection, electrical

Round connector

Display

LCD

Degree of protection

IP65

Dimensions (W x H x D)

80 x 144 x 39 mm

Product Variants