QFA4171D

Room sensor for humidity (4..20mA) and temperature (4..20mA) with calibration certificate, with display

Stock no. QFA4171D

Stock no. QFA4171D

Humidity 2%, Temperature Certified Room Sensor, Display, 4 to 20 mA

Attribute

Value

Operating voltage

DC 13,5...35 V

Measuring range, temperature

0...50, -35...35, -40...70 °C

Measurement range humidity

0...100 % r.h.

Measurement accuracy

Humidity at 0...100 % r.h. and 23 °C: ±2, Temperature, at 15...35 °C: ±0.6, Temperature, at 40...70 °C: ±0.8 % r.h.

Time constant

Humidity: <20, Temperature: <8.5 s (faulty format)

Connection, electrical

Round connector

Signal output temperature

DC 4...20 mA

Signal output humidity

DC 4...20 mA

Display

LCD

Degree of protection

IP65

Dimensions (W x H x D)

80 x 144 x 39 mm