QFA20..

Room sensor for rel. humidity / temperature

Stock no. BPZ:QFA20..

Stock no. BPZ:QFA20..

For relative humidity and temperature

Attribute

Value

Operating voltage

AC 24, DC 13.5...35 V

Measurement range humidity

0...95 % r.h.

Measurement accuracy

At 0...95 % r.h. and 23 ºC: ±5, At 30...70 % r.h. and 23 ºC: ±3 %

Time constant

Humidity <20, Temperature <8.5 s (faulty format)

Connection, electrical

Screw terminals

Type of fixing

Screws

Degree of protection

IP30

Dimensions (W x H x D)

90 x 100 x 36 mm

Product Variants