QFA2071

Room sensor for humidity (DC 4...20mA) and temperature (DC 4...20mA)

Stock no. S55720-S115

Stock no. S55720-S115

For relative humidity and temperature

Attribute

Value

Operating voltage

DC 13.5...35 V

Measuring range, temperature

0...50, -35...35, -40...70 °C

Measurement range humidity

0...95 % r.h.

Measurement accuracy

At 0...95 % r.h. and 23 ºC: ±5, At 30...70 % r.h. and 23 ºC: ±3 %

Time constant

Humidity <20, Temperature <8.5 s (faulty format)

Connection, electrical

Screw terminals

Type of fixing

Screws

Signal output temperature

DC 4...20 mA

Signal output humidity

DC 4...20 mA

Degree of protection

IP30

Dimensions (W x H x D)

90 x 100 x 36 mm