QFA1000

Room hygrostat, setpoint setting range 30...90 % r.h., setpoint adjuster inside device

Stock no. BPZ:QFA1000

Stock no. BPZ:QFA1000

2-position controller with humidity sensor

Setpoint adjuster inside device

Attribute

Value

Setpoint setting range

30...90 % r.h.

Digital outputs

1-pin, Potential-free, Changeover contact

Switching differential

6 % r.h.

Degree of protection

IP20

Connection, electrical

Screw terminals

Digital output, switching voltage

AC 230 V

Digital output, switching current

5 (3) A

Dimensions (W x H x D)

76 x 76 x 34 mm