QVE3100.015

Flow sensor made from red brass for liquids in DN 15 pipes, DC Output: 4...20 mA

Stock no. S55720-S216

Stock no. S55720-S216

For continuous flow measurement and monitoring of liquids such as hot water, heating water, or standard water-glycol mixes in HVAC plants

Attribute

Value

Measuring range

3.5...50 l/min

Operating voltage

DC 18...33 V

Connection cable

2 m, with 3 pin plug M12x1

Nominal size, piping

DN 15

Connecting thread

G¾ "

Analog outputs

DC 4...20 mA

Medium temperature

-15...125 °C

Ambient temperature, operation

-15...85 °C

Material

Housing under pressure: red brass,
Sensor: ETFE

Degree of protection

IP65

Dimensions (W x H x D)

75 x 59 x 19 mm