QVE3000.0..

Flow sensor for liquids in DN 10...25 pipes

Stock no. BPZ:QVE3000.0..

Stock no. BPZ:QVE3000.0..

For continuous flow measurement and monitoring of liquids such as hot water, heating water, or standard water-glycol mixes in HVAC plants

Attribute

Value

Operating voltage

DC 11.5...33 V

Connection cable

2 m, with 3 pin plug M12x1

Analog outputs

DC 0...10 V

Medium temperature

-15...125 °C

Ambient temperature, operation

-15...85 °C

Material

Housing under pressure: red brass,
Sensor: ETFE

Degree of protection

IP65

Product Variants