QVE3000.025

Flow sensor made from red brass for liquids in DN 25 pipes, DC Output: 0...10 V

Stock no. S55720-S214

Stock no. S55720-S214

For continuous flow measurement and monitoring of liquids such as hot water, heating water, or standard water-glycol mixes in HVAC plants

Attribute

Value

Measuring range

9.0...150 l/min

Operating voltage

DC 11.5...33 V

Connection cable

2 m, with 3 pin plug M12x1

Nominal size, piping

DN 25

Connecting thread

G1¼ "

Analog outputs

DC 0...10 V

Medium temperature

-15...125 °C

Ambient temperature, operation

-15...85 °C

Material

Housing under pressure: red brass,
Sensor: ETFE

Degree of protection

IP65

Dimensions (W x H x D)

109 x 71 x 32 mm