QVE2100.020

Flow sensor made from fiber-glass reinforced plastic for liquids in DN 20 pipes, DC Output: 4...20 mA

Stock no. S55720-S195

Stock no. S55720-S195

For continuous flow measurement and monitoring of liquids such as hot water, heating water, or standard water-glycol mixes in HVAC plants

Attribute

Value

Measuring range

5.0...85 l/min

Operating voltage

DC 18...33 V

Connection cable

2 m, with 3 pin plug M12x1

Nominal size, piping

DN 20

Connecting thread

G1 "

Analog outputs

DC 4...20 mA

Medium temperature

-15...125 °C

Ambient temperature, operation

-15...85 °C

Material

Housing under pressure: Fiberglass-reinforced plastic PA6T / 6I,
Sensor: ETFE

Degree of protection

IP65

Dimensions (W x H x D)

105 x 45 x 25 mm