QVE2000.010

Flow sensor made from fiber-glass reinforced plastic for liquids in DN 10 pipes, DC Output: 0...10 V

Stock no. S55720-S189

Stock no. S55720-S189

For continuous flow measurement and monitoring of liquids such as hot water, heating water, or standard water-glycol mixes in HVAC plants

Attribute

Value

Measuring range

1.8...32 l/min

Operating voltage

DC 11.5....33 V

Connection cable

2 m, with 3 pin plug M12x1

Nominal size, piping

DN 10

Connecting thread

G½ "

Analog outputs

DC 0...10 V

Medium temperature

-15...125 °C

Ambient temperature, operation

-15...85 °C

Material

Housing under pressure: Fiberglass-reinforced plastic PA6T / 6I,
Sensor: ETFE

Degree of protection

IP65

Dimensions (W x H x D)

81 x 41 x 13 mm