QPA..

Room air quality sensor CO2 / temperature / rel. Humidity / VOC

Stock no. BPZ:QPA20..

Stock no. BPZ:QPA20..

Note:Not suited for safety-related applications!

Attribute

Value

Power consumption

2 VA

Time constant

CO<subscript>2</subscript>: <5, Humidity: <20, Temperature: <8.5 min (faulty format)

Operating voltage

AC 24, DC 15...35 V

Analog output, signal

DC 0...5, DC 0...10 V

Ambient temperature, operation

0...50 °C

Connection, electrical

Screw terminals

Degree of protection

IP30

Dimensions (W x H x D)

90 x 100 x 36 mm

Product Variants