QPA84

Indoor air quality controller with integrated VOC sensor for mixed gas

Stock no. BPZ:QPA84

Stock no. BPZ:QPA84

In ventilation plant to optimize indoor air quality and consumption of energy by means of demand-controlled ventilation.

Attribute

Value

Degree of protection

IP30

Connection, electrical

Screw terminals

Power consumption

0.5 VA

Digital outputs

Non-floating, Switching contact

Measured variable

Mixed gas (VOC)

Dimensions (W x H x D)

96 x 101 x 39 mm

Operating voltage

AC 230 V

Digital output, switching voltage

AC 230 V

Digital output, switching current

8 (6.8) A