AQR2547NH

Base module with integrated VOC measurement , 83 x 83 mm

Stock no. S55720-S149

Stock no. S55720-S149

VOC sensing element, based on a heated tin dioxide semi-conductor.

Attribute

Value

Operating voltage

AC 24, DC15…36 V

Analog output, signal

DC 0...10, DC 2...10, DC 0...5, DC 0...20, DC 4...20, DC 0...10 V

Measuring range

VOC: 0…100 %

Connection, electrical

Screw terminals

Digital outputs

1-pin, Potential-free, Changeover contact

Mechanical design

UK (British Standard)

Dimensions (W x H)

83 x 83 mm