AQR2546NF

Base module with integrated [CO2/] measurement , 70.8 x 70.8 mm

Stock no. S55720-S147

Stock no. S55720-S147

Maintenance-free CO2 sensing element based on infrared absorption measurement.

Attribute

Value

Operating voltage

AC 24, DC15…36 V

Analog output, signal

DC 0...10, DC 2...10, DC 0...5, DC 0...20, DC 4...20, DC 0...10 V

Measuring range

CO2: 0…2000 ppm

Connection, electrical

Screw terminals

Digital outputs

1-pin, Potential-free, Changeover contact

Mechanical design

EU (CEE/VDE)

Dimensions (W x H)

70.8 x 70.8 mm