QAX34.3

Room unit with sensor, setpoint and operating mode selector, display and PPS2 interface

Stock no. BPZ:QAX34.3

Stock no. BPZ:QAX34.3

  • Acquisition of room temperature

  • Rocker switch for adjustment of room temperature setpoint

  • Rocker switch for mode selection (Off/Auto) and for manual fan control with fan coil systems (up to 3 speeds)

  • LCD with display of room temperature and control mode

  • Together with the new RXB and RXL controllers for parameter setting


Attribute

Value

Interface for controller

PPS2

Interface for service

PPS2 on RJ45

Voltage supply

PPS2

Power consumption

0.10 VA

Time constant

≤8 min

Measuring range, temperature

0...40 °C

Sensing element, temperature

NTC

Measurement accuracy

±0.25 K at 25, ±0.5 K at 5...30 °C °C

Setpoint readjustment range

±12 K

Mounting location

Indoors

Mounting

Directly on wall, In recessed or top-mounted conduit box

Degree of protection

IP30

Dimensions (W x H x D)

96 x 119 x 24 mm

Weight

0.119 kg