Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

WSM5../WSB5..

Ultrasonic heat and cooling energy meters

Stock no. LYU:WSM5../WSB5..

Stock no. LYU:WSM5../WSB5..

The WSM5.. heat meters and WSB5.. cooling energy meters acquire the volume flow statically based on the ultrasonic measuring principle. They are available as wall-mounting versions in different sizes. The meters excel in great measuring accuracy, a volume measuring section made of high-tech plastic, and wear resistance.

The consumption values acquired by the meter can be read out either on the meter itself or from a remote location. The meter transmits the current consumption value, the monthly values, the set day value and error messages to the respective data collector.

The processor can be removed (cable length 1.5 m). The display informs the user about the amount of energy consumed.

The WSM5.. and WSB5.. are used in residential or commercial buildings to acquire the amount of heat or cooling energy consumed.

Summary

The meters are supplied with Operating and Mounting Instructions in the following languages:

Bulgarian, Chinese, Croatian, Czech, Dutch, English, French, German, Greek, Hungarian, Italian, Norwegian, Polish, Russian, Slovakian, Slovenian, Spanish, and Turkish

Attribute

Value

Due Date

01.01

Voltage supply

Lithium battery

PN class

PN 16

Sensing element, temperature

Pt500

Measurement accuracy

MID class 2

Sensor

PL Ø5.2x45 mm

Cable length, sensor

1.5 m

Communication

None

Display

kWh

Temperature range electronic unit

0…180 °C

Temperature range volume measuring section

5…90 °C

Standard

EN 1434

Mounting location

Meter: return, Sensor in the flow: selectable, directly/indirectly immersed, Sensor in the return: integrated in the return, directly immersed

Packaging unit

1 pce

Product Variants