Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

UH50-A50-00

Ultrasonic heat meter 6 m3/h, DS M10x1 mm, G 11/4"

Stock no. S55561-F116

Stock no. S55561-F116

The UH50-A.. heat meter and the UH50-C.. heat/combi meter acquire the volume flow statically based on the ultrasonic measuring principle. They are available as wall-mounting versions in different sizes. The meters excel in great measuring accuracy, wear resistance, and long-term stability. The UH50.. transmits the current consumption value, the monthly values, the set day value, and error messages to the respective data collector.

The processor unit can be equipped with different sensors, different power supplies, and 2 communication modules.

The display informs the user about the amount of energy consumed.

The ultrasonic meters are used in residential or commercial buildings to acquire the amount of heat or heat/cooling energy consumed.

Additional info

Design of processor unit: Split unit with ready wired control line of 1.5 m.

Connection of sensor: The sensor can be replaced; the return sensor is integrated in the volume measuring section (internally, directly immersed).

Summary

The meters are supplied with Operating and Mounting Instructions in the following languages:

Bulgarian, Chinese, Croatian, Czech, Dutch, English, French, German, Greek, Hungarian, Italian, Norwegian, Polish, Russian, Slovakian, Slovenian, Spanish, and Turkish

Attribute

Value

Due Date

01.01

Type of Meter

Heat

Voltage supply

Without, see accessories

PN class

PN 16

Nominal flow rate

6 m³/h

Mounting length

260 mm

Sensing element, temperature

Pt500

Measurement accuracy

Heat: MID class 2, Cold: EN 1434

Sensor

DS M10x1 mm; length = 38 mm

Cable length, sensor

1.5 m

Communication

Without, see accessories

Display

kWh

Temperature range electronic unit

2...180 °C

Temperature range volume measuring section

5...130 °C

Standard

EN 1434

Connecting thread

G 1¼ "

Mounting location

Meter: Return

Packaging unit

1 pce