WSM525-BE

Ultrasonic heat meter, 2.5 m³/h, Ø5.2x45 mm, G 1", battery life 11 years, M-bus

Stock no. S55561-F196

Stock no. S55561-F196

The WSM5.. is a measuring instrument used for the physically correct acquisition of energy consumption. The device consists of a flow measuring section made of high-tech plastic, 2 ready connected temperature sensors, and an electronic unit which calculates the energy consumption from the flow and the temperature differential. The WSM5.. is of compact design and therefore ideally suited for use in apartments. It is available in different versions for metering heat or cooling energy.

Summary

The meters are supplied with Operating and Mounting Instructions in the following languages:

Bulgarian, Chinese, Croatian, Czech, Dutch, English, French, German, Greek, Hungarian, Italian, Norwegian, Polish, Russian, Slovakian, Slovenian, Spanish, and Turkish

Attribute

Value

Due Date

01.01

Voltage supply

Lithium battery

Battery life

11 years

PN class

PN 16

Nominal flow rate

2.5 m³/h

Mounting length

130 mm

Sensing element, temperature

Pt500

Measurement accuracy

MID class 2

Sensor

Ø5.2x45 mm

Cable length, sensor

1.5 m

Communication

M-bus

Display

kWh

Temperature range electronic unit

0…180 °C

Temperature range volume measuring section

5…90 °C

Standard

DIN EN 1434-1

Connecting thread

G 1 "

Mounting location

Meter: return, Sensor in the flow: selectable, directly/indirectly immersed, Sensor in the return: integrated in the return, directly immersed

Packaging unit

1 pce