WME.L22/OV/H

Single-pipe connecting piece (EAT)

Stock no. JXF:WME.L22/OV/H

Stock no. JXF:WME.L22/OV/H

Without cover, without seal and plastering aid, compatible with EAS and VAS 2"-systems

Attribute

Value

Connection, mechanical

Soldering connection: 22 mm

Mounting length

130 mm