WFW40.D080

Mechanical water meter single-jet with module slot, 2.5 m³/h, 80 mm, G ¾ ", hot

Stock no. S55560-F107

Stock no. S55560-F107

The mechanical single-jet impeller type meters are of compact design and used for measuring the consumption of cold water WFK40..) or hot water (WFW40..). They are available as wall-mounted dry runner versions in different sizes, with a flow measuring section body made of brass. The cumulated consumption value acquired by the water meter can be read out on site. All water meters WFK40.. and WFW40.. can be retrofitted with a pulse module equipped with Reed contact (WFZ44) or Reed contact with Namur circuit (WFZ43). They conform to MID.

Metrologically, the water meters are classified as follows:

  • Horizontal: R80

  • Vertical: R50

They are used primarily in domestic water systems in residential or non-residential buildings and in water supply systems.

Additional info

The meters are supplied with Installation Instructions in the following languages: Bulgarian, Croatian, Czech, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Lithuanian, Norwegian, Polish, Slovakian, Slovenian, Spanish, Turkish.

Attribute

Value

PN class

PN 16

Flow rate Q3

2.5 m³/h

Mounting length

80 mm

Connecting thread

G ¾ "

Max. water temperature

90 °C

Display

99999,999 m3