WFK30.E130

Mechanical water meter single-jet with module slot, 4 m³/h, 130 mm, G 1 ", cold

Stock no. BPZ:WFK30.E130

Stock no. BPZ:WFK30.E130

Mechanical single-jet impeller meter for measuring the consumption of cold (WFK30..) or hot water (WFW30..). Display of cumulated consumption. Versions without remote reading output. Body made of brass, dry-runner with magnetic transmission and pivotable totalizer. All water meters WFK30.. and WFW30.. can be retrofitted with electronic communication modules for AMR (WFZ16.MO) or walk-by (WFZ166.MO) or M-Bus (WFZ31) readout. These meters are MID conform.

  • Metrological class, horizontal mounting of body = R80 (class B).

  • Metrological class, vertical mounting of body = R40 (class A).

  • Flow rate Q3 according 2004/22/EC MID

Mechanical water meter to acquire the water consumption in domestic water systems in residential or non-residential buildings and in water supply systems.

Attribute

Value

PN class

PN 16

Pressure drop

250 mbar

Flow rate Q3

4 m³/h

Mounting length

130 mm

Connecting thread

G 1 "

Max. water temperature

30 °C