WF..5..

Impeller type heat meter, wall-mounted

Stock no. JXF:WF..5..

Stock no. JXF:WF..5..

The electronic, mains-independent impeller type heat meter WFM5.. is of compact design and used as a metering device for the physically correct acquisition of energy consumption. It is available as a wall-mounting version in different sizes for heat, combined heat/cooling or solar energy metering. The meter consists of a volume metering section, 2 ready connected temperature sensors and a ready fitted processor which - based on flow rate and temperature differential - calculates the energy consumption. The consumption values acquired by the meter can be read out on site, or be retrofitted for remote readout. The meters are used primarily in plants with central production of heat or cooling energy, where the energy is delivered via zones to several individual consumers. The non communicativ meters can be read out with adding a module for AMR (WFZ56.OK), walk-by (WFZ566.OK) or M-Bus (WFZ51).

The meters are supplied with Operating and Installation Instructions in the following languages:

Bulgarian, Croatian, Czech, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Lithuanian, Norwegian, Polish, Slovakian, Slovenian, Spanish and Turkish.

Attribute

Value

Due Date

12.31

Voltage supply

Lithium battery

Battery life

10 years

PN class

PN 16

Sensing element, temperature

Pt1000

Measuring range, temperature

10..90 °C

Measurement accuracy

MID class 3

Sensor

DS Ø5.0x45 mm

Cable length, sensor

1.5 m

Communication

IrDA + module interface

Display

kWh

Standard

EN 1434

Mounting location

Meter: return, Sensor in the flow: directly immersed or in approved protection pockets, Sensor in the return: integrated in the return, directly immersed

Product Variants