WHE57..

Electronic heat cost allocators with infrared interface

Stock no. JXF:WHE57..

Stock no. JXF:WHE57..

Device for heat cost allocation by acquiring the amount of heat emitted by radiators.

WHE57.. heat cost allocators with optical close-range interface must be read on site. The readings can be made semi-automatically by means of the IrDA reading head.

  • Programming is performed with the ACT50 software.

  • Simply extendable with remote sensor.

  • All types are supplied without mounting plate (heat conductor).

Additional info

All heat cost allocators are supplied without mounting plate. The mounting plate must be ordered as a separate item.

Attribute

Value

Operating voltage

DC 3 V

Voltage supply

Lithium battery

Battery life

>10 Years

Communication

Infrared interface

Display

LCD

Dimensions (W x H x D)

40 x 102 x 31 mm

Product Variants