WHE552-D291

Electronic heat cost allocator with walk-by radio interface, watchdog timer, Double sensor, Summer switch-off: 06/01 – 09/30, due date 09/30, type of readout monthly

Stock no. S55562-F107

Stock no. S55562-F107

Device for heat cost allocation by acquiring the amount of heat emitted by radiators.

The heat cost allocators featuring a walk-by radio interface are read locally via RF (radio frequency 868 MHz). The allocators send the consumption data at a predetermined point in time. Using the mobile data logger, the person making the readout collects the radio telegrams.

  • Programming is performed with the ACT50 software.

  • Simply extendable with remote sensor.

  • All types are supplied without mounting plate (heat conductor).

Additional info

All heat cost allocators are supplied without mounting plate. The mounting plate must be ordered as a separate item.

Attribute

Value

Due Date

09.30

Operating voltage

DC 3 V

Voltage supply

Lithium battery

Battery life

>10 Years

Communication

walk-by radio interface

Radio frequency

868 MHz

Display

LCD

Dimensions (W x H x D)

40 x 102 x 31 mm