WHE501-D29

Electronic heat cost allocator with watchdog timer, Single-sensor, Summer switch-off: 06/01 – 09/30, due date 09/30

Stock no. S55562-F100

Stock no. S55562-F100

Device for heat cost allocation by acquiring the amount of heat emitted by radiators.

WHE50.. heat cost allocators without communication interface must be visually read on site and the readings must be manually written down. They are especially suited for basic plants that require no complex data evaluations or no very fast readout.

  • Programming is performed with the ACT50 software.

  • Simply extendable with remote sensor.

  • All types are supplied without mounting plate (heat conductor).

Additional info

All heat cost allocators are supplied without mounting plate. The mounting plate must be ordered as a separate item.

Attribute

Value

Due Date

09.30

Operating voltage

DC 3 V

Voltage supply

Lithium battery

Battery life

>10 Years

Display

LCD

Dimensions (W x H x D)

40 x 102 x 31 mm