QAC910

Meteo sensor

Stock no. BPZ:QAC910

Stock no. BPZ:QAC910

Wireless sensor for acquiring outside temperature and atmospheric pressure.

In operation, the QAC910 forwards the acquired outside temperature and atmospheric pressure to the central apartment unit QAX9.., either periodically or when changes occur.

  • Battery-powered by commercially available 1.5 V batteries (contained in the scope of delivery)

  • Especially suited for:

  • Renovation projects (old buildings, museums, churches, historical buildings, etc.)

  • Difficult wall-mounting situations (sandstone, glass, etc.)

  • Variable floor plans (different décors, other furniture)

  • New houses or buildings

  • RF communication based on KNX standard (868 MHz, unidirectional)

2-Wire cable between meteo sensor and transmitter required

Additional info

Dimensions (W x H x D):

Outside sensor: 80 X 92 x 50 mm

RF transmitter: 84 x 84 x 23 mm

Attribute

Value

Voltage supply

Mignon (2xAA) LR6

Battery capacity

2.5 Ah

Battery life

3 years

Measuring range, temperature

-50...50 °C

Communication

KNX RF-compatible, 868.3 MHz unidirectional (RF)

Indoor wireless range

30 m

Degree of protection

IP40