ERF910

RF repeater

Stock no. BPZ:ERF910

Stock no. BPZ:ERF910

Wireless RF repeater for extending plant.

In operation, the ERF910 repeats the RF telegrams from the devices attuned to it.

  • Extending and ensuring RF coverage in the Siemens Synco living system

  • Especially suited for:

  • Renovation projects (old buildings, museums, churches, historical buildings, etc.)

  • Difficult wall-mounting situations (sandstone, glass, etc.)

  • Variable floor plans (different décors, furniture changes)

  • New houses and buildings

  • External power pack

  • RF communication based on KNX standard (868 MHz, bidirectional)


Attribute

Value

Operating voltage

AC 230 V

Frequency

50 Hz

Power consumption

0.2 VA

Communication

KNX RF-compatible, 868.3 MHz bidirectional (RF)

Indoor wireless range

30 m

Degree of protection

IP40

Dimensions (W x H x D)

84 x 84 x 23 mm