GGA126.1E/T12

Actuator for fire protection dampers, AC/DC 24 V, 2-position, 18 Nm, spring return 90/15 s, 2 auxiliary switches, shaft 12 x 12 mm, with thermosensor

Stock no. BPZ:GGA126.1E/T12

Stock no. BPZ:GGA126.1E/T12

  • Rotary type

  • 2-position

  • Spring return to failsafe position

  • Temperature monitoring unit (for 72 °C)

  • Fixed auxiliary switches for switching points 5 ° and 80 °

  • Rigid connection between actuator and damper square shafts (12x12)

  • Manual setting

  • Position indicator

  • Robust, lightweight all metal housing made from die-cast aluminium and 0.9 m connecting cable

  • Degree of protection: Temperature monitoring unit IP54 / Actuator IP54

Additional info

The 2 final figures of the classification correspond to the square of axis in mm

Attribute

Value

Torque

18 Nm

Air damper area

2.5 m²

Angular rotation

90 °

Positioning time

Open with motor: 90, Close with spring return 15 s

Degree of protection

IP54

Ambient temperature, operation

-20...50 °C

Medium temperature

≤72 °C

Dimensions (W x H x D)

100 x 264 x 71 mm

Operating voltage

AC/DC 24 V

Power consumption

7 VA / 5 W

Positioning signal

2-position

Spring return function

Spring return

Shaft linkage

12 x 12 mm

Connection cable

Supply: 2 x 0.75 mm² / auxiliary switch: 6 x 0.75 mm²

Cable length

0.9 m