ASV181.1E/3

VAV modular controller

Stock no. BPZ:ASV181.1E/3

Stock no. BPZ:ASV181.1E/3

  • Modular controller for plants with variable or constant air volume flow

  • Integrated, highly precise differential pressure sensor and digitally configurable air volume controller

  • For connection to an OpenAir™ family 3-position air damper actuator with high torque or safety functions

  • Prewired with a 0.9 m cable and a 0.3 m connecting cable


Attribute

Value

Angular rotation

90 °

Positioning time

150 s

Degree of protection

IP54

Dimensions (W x H x D)

68 x 144 x 45 mm

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

1 VA

Positioning signal

DC 0...10, DC 2…10, 3-position V